Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

AD8318

RECOMMENDED FOR NEW DESIGNS

1 MHz TO 8 GHz, 70 dB Logarithmic Detector/Controller

Part Details

  • Wide bandwidth: 1 MHz to 8 GHz
  • High accuracy: ±1.0 dB over 55 dB range (f < 5.8 GHz)
  • Stability over temperature: ±0.5 dB
  • Low noise measurement/controller output (VOUT)
  • Pulse response time: 10 ns/12 ns (fall/rise)
  • Integrated temperature sensor
  • Small footprint LFCSP
  • Power-down feature: <1.5 mW at 5 V
  • Single-supply operation: 5 V @ 68 mA
  • Fabricated using high speed SiGe process

AD8138-EP supports defense and aerospace applications (AQEC standard)

AD8318
1 MHz TO 8 GHz, 70 dB Logarithmic Detector/Controller
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-AD8318

AD8318 Evaluation Board

Product Details

AD8318-EVALZ is a fully populated, 4-layer evaluation board powered by a single supply in the 4.5 V to 5.5 V range. The board can be operated in the Controller or Measurement mode by configuring the feedback resistor as an open or short. Performance in each mode can be optimized using resistive and filtering networks provided on the board. The inputs are configured for single-ended operation and provide a broadband input impedance of 50 Ω. The board also provides options for the user to optimize the output filtering and temperature compensation interface.


EVAL-AD8318
AD8318 Evaluation Board

Reference Designs

Software Calibrated RF Measurement System
CN0150 Circuits from the lab

Software Calibrated, 1 MHz to 8 GHz, 60 dB RF Power Measurement System Using the AD8318 Logarithmic Detector

Features and Benefits

  • Software calibrated RF power measurement system
  • RMS, peak, and crest factor outputs
  • Functions from 1 MHz to 8 GHz
CN0150
Software Calibrated, 1 MHz to 8 GHz, 60 dB RF Power Measurement System Using the AD8318 Logarithmic Detector

Latest Discussions

Recently Viewed