Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

AD8317

PRODUCTION

1 MHz to 10 GHz, 55 dB Log Detector/Controller

Part Models
4
1ku List Price
Starting From $4.90

Part Details

  • Wide bandwidth: 1 MHz to 10 GHz
  • High accuracy: ±1.0 dB over temperature
  • 55 dB dynamic range up to 8 GHz ± 3 dB error
  • Stability over temperature: ±0.5 dB
  • Low noise measurement/controller output, VOUT
  • Pulse response time: 6 ns/10 ns (fall/rise)
  • Small footprint, 2 mm × 3 mm LFCSP
  • Supply operation: 3.0 V to 5.5 V at 22 mA
  • Fabricated using high speed SiGe process
AD8317
1 MHz to 10 GHz, 55 dB Log Detector/Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 2
ADP7102 RECOMMENDED FOR NEW DESIGNS 20 V, 300 mA, Low Noise, CMOS LDO
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-AD8317

AD8317 Evaluation Board

Product Details

AD8317-EVALZ is a fully populated, 4-layer evaluation board powered by a single supply in the 3.0 V to 5.5 V range. The board can be operated in the Controller or Measurement mode by configuring the feedback resistor as an open or short. Performance in each mode can be optimized using resistive and filtering networks provided on the board. The inputs are configured for single-ended operation and provide a broadband input impedance of 50 Ω. The board also provides options for the user to optimize the output filtering and temperature compensation interface.


EVAL-AD8317
AD8317 Evaluation Board

Latest Discussions

Recently Viewed