AD8315

PRODUCTION

50 dB GSM PA Controller

Part Models
3
1ku List Price
Starting From $4.92

Part Details

  • Complete RF detector/controller function
  • >50 dB range at 0.9 GHz (-49 dBm to +2 dBm, re 50 Ω)
  • Accurate scaling from 0.1 GHz to 2.5 GHz
  • Temperature-stable linear-in-dB response
  • Log slope of 23 mV/dB, intercept at -60 dBm at 0.9 GHz
  • True integration function in control loop
  • Low power: 20 mW at 2.7 V, 38 mW at 5 V
  • Power-down to 10.8 µW
AD8315
50 dB GSM PA Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-AD8315

AD8315 Evaluation Boards

Product Details

AD8315ACP-EVAL is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7V to 5V/15 mA power supply. The power supply should be connected to the vector pins leads labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The setpoint input signal is applied to the edge-mounted SMA type connector (VSET). The detector output signal is accessible via the edge-mounted SMA connector (VAPC ). The circuit board can accommodate configuration in controller mode and a quasi-measurement mode (via an op-amp feedback loop) depending on the status the jumpers (LK1, LK2).

AD8315-EVAL is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7V to 5V/15 mA power supply. The power supply should be connected to the vector pins leads labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The setpoint input signal is applied to the edge-mounted SMA type connector (VSET). The detector output signal is accessible via the edge-mounted SMA connector (VAPC ). The circuit board can accommodate configuration in controller mode and a quasi-measurement mode (via an op-amp feedback loop) depending on the status the jumpers (LK1, LK2).

EVAL-AD8315
AD8315 Evaluation Boards

Latest Discussions

Recently Viewed