AD8313

PRODUCTION

0.1 GHz TO 2.5 GHz, 70 dB Logarithmic Detector / Controller

Part Models
3
1ku List Price
Starting From $11.30

Part Details

  • Wide bandwidth:
    0.1 GHz to 2.5 GHz min
  • High dynamic range:
    70 dB to ±3.0 dB
  • High accuracy: ±1.0 dB over 65 dB range (@ 1.9 GHz)
  • Fast response:
    40 ns full-scale typical
  • Controller mode with error output
  • Scaling stable over supply and temperature
  • Wide supply range:
    2.7 V to 5.5 V
  • Low power:
    40 mW at 3 V
  • Power-down feature:
    60 mW at 3 V
AD8313
0.1 GHz TO 2.5 GHz, 70 dB Logarithmic Detector / Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-AD8313

AD8313 Evaluation Board

Product Details

AD8313-EVALZ is a fully populated, 4-layer Rogers 4350 and FR4 based evaluation board. The top and bottom signal layers are Rogers 4350 and the internal layers are FR4. For normal operation, it requires a single power supply of 2.7 - 5.5 V, capable of delivering 50 mA. The power supply should be connected to the test loops labeled VPS1, VPS2 and GND. The test loop labeled VNEG, should be connected to ground. The RF input signal is applied to the SMA connector (INHA). VOUT is available from the SMA connector (VOUT). The SMA connectors ENBL and VSET allow the option of applying an external signal at these nodes.


EVAL-AD8313
AD8313 Evaluation Board

Latest Discussions

Recently Viewed