AD8311

RECOMMENDED FOR NEW DESIGNS

50 dB GSM PA Controller

Part Models
1
1ku List Price
Starting From $1.56

Part Details

  • Complete RF detector/controller function
  • >50 dB range at 0.9 GHz (-48 dBm to +3 dBm re 50 Ω)
  • Accurate scaling from 0.1 GHz to 2.5 GHz
  • Temperature-stable linear-in-dB response
  • Log slope of 23 mV/dB, intercept at -60 dBm at 0.9 GHz
  • True integration function in control loop
  • Low power: 20 mW at 2.7 V
AD8311
50 dB GSM PA Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-AD8311

AD8311 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the AD8311 50 dB GSM PA Controller.

EVAL-AD8311
AD8311 Evaluation Board

Latest Discussions

Recently Viewed