AD8306

PRODUCTION

5 MHz TO 400 MHz, 100 dB High Precision Limiting - Logarithmic Amplifier

Part Models
4
1ku List Price
Starting From $20.76

Part Details

  • Complete, Fully Calibrated Log-Limiting IF Amplifier
  • 100 dB Dynamic Range: –91 dBV to +9 dBV
  • Stable RSSI Scaling Over Temperature and Supplies:
    20 mV/dB Slope, –95 dBm Intercept
    ±0.4 dB RSSI Linearity up to 200 MHz
  • Fully Differential Inputs, RIN = 1 kΩ, CIN = 2.5 pF
  • Single Supply of +2.7 V to +6.5 V at 16 mA Typical
  • Programmable Limiter Gain and Output Current
    Differential Outputs to 10 mA,
    2.4 V p-p
    Overall Gain 90 dB, Bandwidth 400 MHz
    Constant Phase (Typical ±56 psDelay Skew)
  • 500 ns Power-Up Time, <1 mA Sleep Current
AD8306
5 MHz TO 400 MHz, 100 dB High Precision Limiting - Logarithmic Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-AD8306

AD8306 Evaluation Board

Product Details

AD8306-EVALZ is a fully populated, 4-layer, FR4-based, full featured evaluation board designed to allow easy evaluation of all features of the AD8306. RF input, limiter output and VLOG output SMA connections with single ended setups are featured. There is an option of full differential signaling on the RF input and limiter output at card edge if the user desires. Access to the +5V/16 mA supply is achieved with clip leads to the Vs and COM testpoints; it has a range from +2.7 to +6.5V.


EVAL-AD8306
AD8306 Evaluation Board

Latest Discussions