AD8203

PRODUCTION

High Common-Mode Voltage, Single-Supply Difference Amplifier

Part Models
2
1ku List Price
Starting From $2.05

Part Details

  • High common-mode voltage range -6 V to
    +30 V at a 5 V supply voltage
  • Operating temperature range -40°C to +125°C
  • Supply voltage range: 3.5 V to 12 V
  • Low-pass filter (1-pole or 2-pole)
  • Excellent ac and dc performance
    ±1 mV voltage offset (8-lead SOIC)
    ±1 ppm/°C typical gain drift
    80 dB CMRR minimum dc to 10 kHz
AD8203
High Common-Mode Voltage, Single-Supply Difference Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8209A RECOMMENDED FOR NEW DESIGNS

High Voltage, Precision Difference Amplifier

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed