AD8209A

RECOMMENDED FOR NEW DESIGNS

High Voltage, Precision Difference Amplifier

Part Models
3
1ku List Price
Starting From $2.14

Part Details

  • ±8000 V HBM ESD for shunt-based applications
  • AEC-Q100 qualified
  • EMI filters included
  • High common-mode voltage range
    • −2 V to +50 V operating
    • −20 V to +70 V survival
  • Buffered output voltage
  • Gain = 14 V/V
  • Low-pass filter (single-pole or two-pole)
  • Wide operating temperature range: −40°C to +125°C
  • Excellent ac and dc performance
    • ±1 mV voltage offset
    • −5 ppm/°C typical gain drift
    • 80 dB CMRR minimum dc to 10 kHz
  • Qualified for automotive applications
AD8209A

High Voltage, Precision Difference Amplifier

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD8209A

AD8209A Evaluation Board

Features and Benefits

  • Full-featured evaluation board for the AD8209A
  • Enables quick bread boarding/prototyping
  • Includes provision for current sense resistor
  • All analog design, no software needed
  • Footprints provided for alternate configurations

Product Details

The design of this board emphasizes simplicity and ease of use; the board can be readily mounted with a current sense resistor of a maximum standard size of 2818. The board design also allows flexibility with loads. This board comes with vector pins for the input and output terminals in a predefined configuration.


The AD8209A data sheet covers the details of the device operation and describes the basic connections for operating the device, as well as common circuit configurations and applications. Consult the data sheet in conjunction with this user guide UG-1024 for a better understanding of the device operation, especially when powering up the evaluation board for the first time.

EVAL-AD8209A
AD8209A Evaluation Board

Latest Discussions