AD8202

PRODUCTION

High Common-Mode Voltage, Single-Supply Difference Amplifier

Part Models
12
1ku List Price
Starting From $1.68

Part Details

  • High common-mode voltage range: -8 V to
    +28 V at a 5 V supply voltage
  • Operating temperature range:
    -40°C to +125°C
  • Supply voltage range: 3.5 V to 12 V
  • See data sheet for additional features
  • Download AD8202-KGD Data Sheet
  • Available As Known Good Die and fully guaranteed to data sheet specifications
AD8202
High Common-Mode Voltage, Single-Supply Difference Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8208 PRODUCTION High Voltage, Precision Difference Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions