AD8208

PRODUCTION

High Voltage, Precision Difference Amplifier

Part Models
10
1ku List Price
Starting From $1.97

Part Details

  • AEC-Q100 qualified
  • EMI filters included
  • High common-mode voltage range
    −2 V to +45 V operating
    −24 V to +80 V survival
  • Buffered output voltage
  • Gain = 20 V/V
  • Low-pass filter (single-pole or two-pole)
  • Wide operating temperature range
    8-lead SOP & MSOP: −40°C to +125°C
  • Excellent ac and dc performance
    ±1 mV voltage offset
    −5 ppm/°C typical gain drift
    80 dB CMRR minimum dc to 10 kHz
AD8208
High Voltage, Precision Difference Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed