AD8104

PRODUCTION

600 MHz, 32 × 16 Buffered Analog Crosspoint Switch

Viewing:

Part Details

  • High channel count, 32 × 16 high speed, nonblocking switch array
  • Differential or single-ended operation
  • Differential G = +1 (AD8104) or G = +2 (AD8105)
  • Pin compatible with AD8117/AD8118, 32 x 32 switch arrays
  • Flexible power supplies 
    • Single +5 V supply, or dual ±2.5 V supplies
  • Serial or parallel programming of switch array
  • Excellent video performance
    • >50 MHz 0.1 dB gain flatness
    • 0.05% differential gain error (RL = 150 Ω)
    • 0.05° phase error (RL = 150 Ω)
  • High impedance output disable allows connection of multiple devices with minimal loading on output bus
  • Excellent ac performance
    • Bandwidth: 600 MHz
    • Slew rate: 1800 V/μs
    • Settling time: 2.5 ns to 1%
  • Low power of 1.7 W
  • Low all hostile crosstalk
    • < −70 dB at 5 MHz
    • < −40 dB @ 600 MHz
  • Reset pin allows disabling of all outputs (connected through a capacitor to ground provides power-on reset capability)
  • 304-ball BGA package (31 mm × 31 mm)
AD8104
600 MHz, 32 × 16 Buffered Analog Crosspoint Switch
AD8104-05-fbl AD8104-05 Pin Configuration AD8104-05 Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD8104

AD8104 Evaluation Board

Product Details

This page provides ordering information for teh AD8104 600 MHz, 32x16 Buffered Analog Crosspoint Switch evaluation board.

EVAL-AD8104
AD8104 Evaluation Board

Latest Discussions

No discussions on ad8104 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed