AD8118

Obsolete

600 MHz, 32 × 32 Buffered Analog Crosspoint Switch

Part Details

  • High channel count, 32 × 32 high speed, nonblocking switch array
  • Differential or single-ended operation
  • Differential G = +2
  • Flexible power supplies
    • Single +5 V supply, or dual ±2.5 V supplies
  • Serial or parallel programming of switch array
  • High impedance output disable allows connection of multiple devices with minimal loading on output bus
  • Excellent video performance
    • >50 MHz 0.1 dB gain flatness
    • 0.05%/0.05° differential gain/phase error (RL = 150 Ω)
  • Excellent ac performance
    • Bandwidth: 600 MHz
    • Slew rate: 1800 V/μs
    • Settling time: 2.5 ns to 1%
  • See data sheet for additional features
AD8118
600 MHz, 32 × 32 Buffered Analog Crosspoint Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8118

AD8118 Evaluation Board

Product Details

This page provides ordering information for the AD8118 600 MHz, 32 × 32 Buffered Analog Crosspoint Switch evaluation board.

EVAL-AD8118
AD8118 Evaluation Board

Latest Discussions

Recently Viewed