AD809

PRODUCTION

155 MHz Frequency Synthesizer

Part Models
2
1ku List Price
Starting From $5.22

Part Details

  • Frequency Synthesis to 155.52 MHz
  • 19.44 MHz or 9.72 MHz Input
  • Reference Signal Select Mux
  • Single Supply Operation: +5 V or –5.2 V
  • Output Jitter: 2.0 Degrees RMS
  • Low Power: 90 mW
  • 10 KH ECL/PECL Compatible Output
  • 10 KH ECL/PECL/TTL/CMOS Compatible Input
  • Package: 16-Pin Narrow 150 Mil SOIC
AD809
155 MHz Frequency Synthesizer
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Frequently Asked Question 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

No discussions on AD809 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed