AD7921

PRODUCTION

2-Channel, 2.35 V to 5.25 V, 250 kSPS, 12-Bit A/D Converter

Part Models
3
1ku List Price
Starting From $3.10

Part Details

  • Specified for VDD of 2.35 V to 5.25 V
  • Low Power:
    4 mW typ at 250 kSPS with 3 V Supplies
    13.5 mW typ at 250 kSPS with 5 V Supplies
  • Wide Input Bandwidth:
    71.5 dB Minimum SNR at 100 kHz Input Frequency
  • Flexible Power/Serial Clock Speed Management
  • Throughput Rate: 250 kSPS
  • No Pipeline Delays
  • High Speed Serial Interface SPI®/QSPI/MICROWIRE/DSP Compatible
  • Standby Mode: 1 µA max
  • 8-Lead TSOT Package
  • 8-Lead MSOP Package
AD7921
2-Channel, 2.35 V to 5.25 V, 250 kSPS, 12-Bit A/D Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 1
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
Low Input Bias Current Op Amps (≤100 pA) 2
AD8512 PRODUCTION

Precision, Very Low Noise, Low Input Bias Current, Wide Bandwidth JFET Dual Operational Amplifier

AD8510 PRODUCTION

Precision, Very Low Noise, Low Input Bias Current, Wide Bandwidth JFET Single Operational Amplifier

Low Power Op Amps (≤ 1mA/amp) 2
AD8039 PRODUCTION Low Power, 350 MHz Voltage Feedback Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed