AD7918

PRODUCTION

8-Channel, 1 MSPS, 10-Bit ADC with Sequencer in 20-Lead TSSOP

Part Models
3
1ku List Price
Starting From $4.39

Part Details

  • Fast throughput rate: 1 MSPS
  • Specified for AVDD of 2.7 V to 5.25 V
  • Low Power:
    6.0 mW max at 1 MSPS with 3 V supply
    13.5 mW max at 1 MSPS with 5 V supply
  • Eight (single-ended) inputs with sequencer
  • Wide input bandwidth: AD7928, 70 dB min SINAD at 50 kHz input frequency
  • Flexible power/serial clock speed management
  • No pipeline delays
  • High speed serial interface SPI®/QSPI/MICROWIRE/DSP compatible
AD7918
8-Channel, 1 MSPS, 10-Bit ADC with Sequencer in 20-Lead TSSOP
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 1
ADA4857-1 PRODUCTION Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
Low Power Op Amps (≤ 1mA/amp) 1
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 3
AD8605 PRODUCTION Precision, Low Noise, CMOS, RRIO Op Amp (single)
AD8599 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (Dual)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Latest Discussions