AD7914

PRODUCTION

4-Channel, 1 MSPS, 10-Bit A/D Converter with Sequencer in 16-Lead TSSOP

Part Models
3
1ku List Price
Starting From $4.70

Part Details

  • Fast throughput rate: 1 MSPS
  • Specified for AVDD of 2.7 V to 5.25 V
  • Low power:
    6 mW maximum at 1 MSPS with 3 V supplies
    13.5 mW maximum at 1 MSPS with 
    5 V supplies
  • 4 single-ended inputs with sequencer
  • Wide input bandwidth:
    AD7924, 70 dB SNR at 50 kHz input frequency
  • Flexible power/serial clock speed management
  • No pipeline delays
  • High speed serial interface: SPI/QSPI/ MICROWIRE/DSP compatible
  • Shutdown mode: 0.5 μA maximum
  • 16-lead TSSOP package
  • Qualified for automotive applications
AD7914
4-Channel, 1 MSPS, 10-Bit A/D Converter with Sequencer in 16-Lead TSSOP
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 1
ADA4857-1 PRODUCTION Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
Low Power Op Amps (≤ 1mA/amp) 1
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 3
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
AD8599 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (Dual)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7924

AD7904/AD7914/AD7924 Evaluation kit

Product Details

The EVAL-AD79X4CBZ is obsolete. Please visit the AD7490 product page and AD7490 evaluation board page.


The EVAL-AD79X4CBZ is a fully featured evaluation kit for the AD7904, AD7914 and AD7924. Accompanying each EVAL-AD79X4CB is a sample box containing AD7924, one AD7914, and one AD7904. Depending on the ADC required for evaluation, the user can place the required ADC in the socket on the EVAL-AD79X4CB.


This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.


EVAL-AD7924
AD7904/AD7914/AD7924 Evaluation kit

Latest Discussions

Recently Viewed