AD7908

PRODUCTION

8-Channel, 1 MSPS, 8-Bit ADC with Sequencer in 20-Lead TSSOP

Part Models
4
1ku List Price
Starting From $2.50

Part Details

  • Fast throughput rate: 1 MSPS
  • Specified for AVDD of 2.7 V to 
    5.25 V
  • Low Power:
    6.0 mW max at 1 MSPS with 3 V supply
    13.5 mW max at 1 MSPS with 5 V supply
  • Eight (single-ended) inputs with sequencer
  • Wide input bandwidth: AD7928, 
    70 dB min SINAD at 50 kHz input frequency
  • Flexible power/serial clock speed management
  • No pipeline delays
  • High speed serial interface SPI®/QSPI/MICROWIRE/DSP compatible
AD7908
8-Channel, 1 MSPS, 8-Bit ADC with Sequencer in 20-Lead TSSOP
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 1
ADA4857-1 PRODUCTION Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
Low Power Op Amps (≤ 1mA/amp) 1
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 3
AD8599 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (Dual)
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed