AD7873

PRODUCTION

Touch Screen Digitizer

Part Models
6
1ku List Price
Starting From $2.47

Part Details

  • 4-Wire touch screen interface
  • On-chip temperature sensor: –40°C to +85°C
  • On-chip 2.5 V reference
  • Direct battery measurement (0 V to 6 V)
  • Touch pressure measurement
  • Specified throughput rate of 125 kSPS
  • Single supply, VCC of 2.2 V to 5.25 V
  • Ratiometric conversion
  • High speed serial interface
  • Programmable
    8- or 12-bit resolution
  • One auxiliary analog input
  • Shutdown mode: 1 µA maximum
  • 16-lead QSOP, TSSOP, and LFCSP packages
AD7873
Touch Screen Digitizer
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

Recently Viewed