AD7866

PRODUCTION

Dual 1MSPS, 12-Bit, 2-Channel SAR ADC with Serial Interface

Part Models
6
1ku List Price
Starting From $8.03

Part Details

  • Dual 12-Bit, 2-Channel ADC
  • Fast Throughput Rate 1 MSPS
  • Specified for VDD of 2.7 V to 5.25 V
  • Low Power:
    11.4 mW Max at 1 MSPS with 3 V Supplies
    24 mW Max at 1 MSPS with 5 V Supplies
  • Wide Input Bandwidth
    70 dB SNR at 300 kHz Input Frequency
  • Onboard Reference 2.5 V
  • Flexible Power/Throughput Rate Management
  • Simultaneous Conversion/Read
  • No Pipeline Delays
  • High-Speed Serial Interface SPI®/QSPI/ MICROWIRE/DSP Compatible
  • Shut-Down Mode: µA Max
  • 20-Lead TSSOP Package
AD7866
Dual 1MSPS, 12-Bit, 2-Channel SAR ADC with Serial Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

IBIS Model 1


Evaluation Kits

EVAL-AD7866

AD7866 Evaluation Board

Product Details

The EVAL-AD7866CBZ is a fully featured evaluation kit for the AD7866. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.

EVAL-AD7866
AD7866 Evaluation Board

Reference Designs

Magnetoresistive Angle and Linear Detection System
CN0368 Circuits from the lab

Magnetoresistive Angle and Linear Position Measurements

Features and Benefits

  • MR Angular and Linear Position Measurement
  • Single Supply
  • Small Footprint
CN0368
Magnetoresistive Angle and Linear Position Measurements

Latest Discussions

Recently Viewed