AD774B

PRODUCTION

Complete 12-Bit Successive Approximation Analog-to-Digital Converters With Three-State Output and 8 us Conversion

Part Models
7
1ku List Price
Starting From $38.31

Part Details

  • Complete Monolithic 12-Bit A/D Converters with Reference, Clock, and Three-State Output Buffers
  • Industry Standard Pinout
  • High Speed Upgrades for AD574A
  • 15 µs (Max) Conversion Time (AD674B)
  • 8 µs (Max) Conversion Time (AD774B)
  • ±5 V, ±10 V, 0 V–10 V, 0 V–20 V Input Ranges
  • See datasheet for additional features

AD774B
Complete 12-Bit Successive Approximation Analog-to-Digital Converters With Three-State Output and 8 us Conversion
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed