AD7677

PRODUCTION

16-Bit, 1 LSB INL, 1 MSPS Differential PulSAR® ADC

Part Details

  • Throughput: 1 MSPS
  • INL: ±1 LSB Max (±0.0015% of Full Scale)
  • 16 Bits Resolution with No Missing Codes
  • S/(N+D): 94 dB Typ @ 45 kHz
  • THD: –110 dB Typ @ 45 kHz
  • Differential Input Range: ±2.5 V
  • Both AC and DC Specifications
  • See datasheet for additional features

AD7677
16-Bit, 1 LSB INL, 1 MSPS Differential PulSAR® ADC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 2
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
Micropower Voltage References 1
ADR291 PRODUCTION Low Noise Micropower Precision Voltage Reference (2.5 V)
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7677

AD7677 Evaluation Kit

Product Details

The EVAL-AD7677EDZ is a fully featured evaluation Kit for the AD7677. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7677
AD7677 Evaluation Kit

Latest Discussions

Recently Viewed