AD8132
PRODUCTIONLow Cost, High Speed Differential Amplifier
- Part Models
- 7
- 1ku List Price
- Starting From $2.05
Part Details
- High speed
350 MHz, −3 dB bandwidth
1200 V/μs slew rate - Resistor set gain
- Internal common-mode feedback
- Improved gain and phase balance: −68 dB @ 10 MHz
- Separate input to set the common-mode output voltage
- Low distortion: −99 dBc SFDR @ 5 MHz, 800 Ω load
- Low power: 10.7 mA @ 5 V
- Power supply range: +2.7 V to ±5.5 V
- Fully AEC-Q100 qualified (AD8132W)
The AD8132 is a low cost differential or single-ended input to differential output amplifier with resistor set gain. The AD8132 is a major advancement over op amps for driving differential input ADCs or for driving signals over long lines. The AD8132 has a unique internal feedback feature that provides output gain and phase matching balanced to −68 dB at 10 MHz, suppressing harmonics and reducing radiated EMI.
Manufactured using the next-generation of Analog Devices, Inc., XFCB bipolar process, the AD8132 has a −3 dB bandwidth of 350 MHz and delivers a differential signal with −99 dBc SFDR at 5 MHz, despite its low cost. The AD8132 eliminates the need for a transformer with high performance ADCs, preserving the low frequency and dc information. The common-mode level of the differential output is adjustable by applying a voltage on the VOCM pin, easily level shifting the input signals for driving single-supply ADCs. Fast overload recovery preserves sampling accuracy.
The AD8132 is also used as a differential driver for the trans-mission of high speed signals over low cost twisted pair or coaxial cables. The feedback network can be adjusted to boost the high frequency components of the signal. The AD8132 is used for either analog or digital video signals or for other high speed data trans-mission. The AD8132 is capable of driving either a Category 3 or Category 5 twisted pair or coaxial cable with minimal line attenuation. The AD8132 has considerable cost and performance improvements over discrete line driver solutions.
Differential signal processing reduces the effects of ground noise that plagues ground-referenced systems. The AD8132 can be used for differential signal processing (gain and filtering) throughout a signal chain, easily simplifying the conversion between differential and single-ended components.
The AD8132W is the automotive grade version, qualified for 125°C operation per the AEC-Q100. See the Automotive Products section for more details.
The AD8132 is available in both 8-lead SOIC and 8-lead MSOP packages for operation over the extended industrial temperature range of −40°C to +125°C.
Applications
- Low power differential ADC drivers
- Differential gain and differential filtering
- Video line drivers
- Differential in/out level shifting
- Single-ended input to differential output drivers
- Active transformers
- Automotive driver assistance
- Automotive infotainment
Documentation
Data Sheet 1
User Guide 2
Application Note 6
Tutorial 3
Product Selection Guide 2
3rd Party Solutions 1
Analog Dialogue 1
Rarely Asked Question Page 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8132ARMZ | 8-Lead MSOP | ||
AD8132ARMZ-REEL | 8-Lead MSOP | ||
AD8132ARMZ-REEL7 | 8-Lead MSOP | ||
AD8132ARZ | 8-Lead SOIC | ||
AD8132ARZ-R7 | 8-Lead SOIC | ||
AD8132ARZ-RL | 8-Lead SOIC | ||
AD8132WARMZ-R7 | 8-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
AD8132ARMZ | PRODUCTION | |
AD8132ARMZ-REEL | PRODUCTION | |
AD8132ARMZ-REEL7 | PRODUCTION | |
AD8132WARMZ-R7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
SPICE Model 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADI DiffAmpCalc™
ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolSignal Chain Designer - BETA
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open Tool