AD767

NOT RECOMMENDED FOR NEW DESIGNS

Microprocessor-Compatible 12-Bit D/A Converter

Part Models
9
1ku List Price
Starting From $25.44

Part Details

  • Complete 12-Bit D/A Function
    On-chip Output Amplifier
    High Stability Buried Zener Reference
  • Fast 40 ns Write Pulse
  • 0.3" Skinny DIP and PLCC Packages
  • Single Chip Construction
  • Monotonicity Guaranteed Over Temperature
  • Settling time: 3 µs max to 1/2 LSB
  • Guaranteed for Operation with ±12 V or ±15 V Supplies
  • TTL/5 V CMOS Compatible Logic Inputs
  • MIL-STD-883 Compliant Versions Available
AD767
Microprocessor-Compatible 12-Bit D/A Converter
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5530 PRODUCTION Serial Input, Voltage Output 12-Bit D/A Converter
AD5531 PRODUCTION Serial Input, Voltage Output14-Bit D/A Converter
AD5760 PRODUCTION Ultra Stable 16-Bit ±0.5 LSB INL, Voltage Output DAC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions