AD5531

PRODUCTION

Serial Input, Voltage Output14-Bit D/A Converter

Part Models
3
1ku List Price
Starting From $9.37
Viewing:

Part Details

  • Pin-compatible 12-, 14-bit digital-to-analog converters
  • Serial input, voltage output
  • Maximum output voltage range of ±10 V
  • Data readback
  • Power-down function
  • Serial data output for daisy-chaining
  • 16-lead TSSOP
  • 3-wire serial interface
  • Clear function to a user-defined voltage
AD5531
Serial Input, Voltage Output14-Bit D/A Converter
AD5530/AD5531 Functional Block Diagram AD5530/AD5531 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD5760 PRODUCTION Ultra Stable 16-Bit ±0.5 LSB INL, Voltage Output DAC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

No discussions on ad5531 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed