AD7475

PRODUCTION

1 MSPS, 12-Bit A/D Converter in MSOP-8 or SOIC-8

Part Models
7
1ku List Price
Starting From $6.10
Viewing:

Part Details

  • Fast throughput rate: 1 MSPS
  • Specified for VDD of 2.7 V to 5.25 V
  • Low power:
    4.5 mW max at 1 MSPS with 3 V supplies
    10.5 mW max at 1 MSPS with 5 V supplies
  • Wide input bandwidth: 68 dB SNR at 300 kHz input frequency
  • Flexible power/serial clock speed management
  • No pipeline delays
  • High speed serial interface
    SPI-/QSPI-/MICROWIRE-/DSP-compatible
  • On-board reference: 2.5 V (AD7495 only)
  • Standby mode: 1 μA max
  • 8-lead MSOP and SOIC packages
AD7475
1 MSPS, 12-Bit A/D Converter in MSOP-8 or SOIC-8
AD7475 Functional Block Diagram AD7475 Pin Configuration AD7475 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 1
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Micropower Voltage References 1
ADR291 PRODUCTION Low Noise Micropower Precision Voltage Reference (2.5 V)
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
Series Voltage References 4
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR441 PRODUCTION Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
ADR3425 PRODUCTION Micro-Power, High-Accuracy 2.5V Voltage Reference
Video Operational Amplifiers (Op Amps) 2
AD8047 PRODUCTION 250 MHz, General Purpose Voltage Feedback Op Amps Gain 1 Stable
AD8051 PRODUCTION Low Cost, High Speed, Single, Rail-to-Rail Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed