AD7470

PRODUCTION

10-Bit, 2.7 V to 5.25 V, 1.75 MSPS Low Power ADC

Part Models
3
1ku List Price
Starting From $5.81

Part Details

  • Specified for VDD of 2.7 V to 5.25 V
  • 1.75 MSPS (10-Bit)
  • Low Power
    3.34 mW Typ at 1.5 MSPS with 3 V Supplies
    7.97 mW Typ at 1.75 MSPS with 5 V Supplies
  • Flexible Power/Throughput Rate Management
  • Wide Input Bandwidth
    70 dB Typ SNR at 500 kHz Input Frequency
  • No Pipeline Delays
  • High Speed Parallel Interface
  • Sleep Mode: 50 nA Typ
  • 24-Lead SOIC and TSSOP Packages
AD7470
10-Bit, 2.7 V to 5.25 V, 1.75 MSPS Low Power ADC
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 1
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Micropower Voltage References 1
ADR291 PRODUCTION Low Noise Micropower Precision Voltage Reference (2.5 V)
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
Series Voltage References 4
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed