AD7393

Obsolete

3 V, Parallel Input Micropower 10-Bit DAC

Viewing:

Part Details

  • Micropower: 100 μA
  • 0.1 μA typical power shutdown
  • Single-supply 2.7 V to 5.5 V operation
  • AD7392: 12-bit resolution
  • AD7393: 10-bit resolution
  • 0.9 LSB differential nonlinearity error
AD7393
3 V, Parallel Input Micropower 10-Bit DAC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed