AD7357

PRODUCTION

Differential Input, Dual, Simultaneous Sampling, 4.25 MSPS, 14-Bit, SAR ADC

Part Models
10
1ku List Price
Starting From $14.30

Part Details

  • Dual 14-bit SAR ADC
  • Simultaneous sampling
  • Throughput rate: 4.2 MSPS per channel
  • Specified for VDD of 2.5 V
  • Power dissipation: 36 mW at 4.25 MSPS
  • On-chip reference: 2.048 V ± 0.25%, 6 ppm/°C
  • Dual conversion with read
  • High speed serial interface: SPI®-/QSPI-/MICROWIRE-/DSP-compatible
  • −40°C to +125°C Y grade operation, −40°C to +85°C B grade operation
  • 16-lead TSSOP and 18-lead LFCSP packages
  • Qualified for automotive applications
AD7357
Differential Input, Dual, Simultaneous Sampling, 4.25 MSPS, 14-Bit, SAR ADC
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
AD7380 PRODUCTION 4MSPS Dual Simultaneous Sampling, 16-BIT SAR ADC, Differential Input
AD7381 PRODUCTION 4MSPS Dual Simultaneous Sampling, 14-BIT SAR ADC, Differential Input
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD7357 IBIS Models 2


Evaluation Kits

EVAL-AD7357

AD7357 Evaluation Board

Product Details

The EVAL-AD7357EDZ is a fully featured evaluation kit for the AD7357. This board operates in standalone mode or in conjunction with the converter evaluation and development board, EVAL-CED1Z . When operated with the converter evaluation and development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the converter evaluation and development board.

EVAL-AD7357
AD7357 Evaluation Board

Latest Discussions

Recently Viewed