AD669

PRODUCTION

Monolithic 16-Bit DACPORT

Part Models
8
1ku List Price
Starting From $26.92

Part Details

  • Complete 16-Bit D/A Function
    On-Chip Output Amplifier
    High Stability Buried Zener Reference
  • Monolithic BiMOS II Construction
  • ± LSB Integral Linearity Error
  • 15-Bit Monotonic over Temperature
  • Fast 40 ns Write Pulse
  • Microprocessor Compatible
    16-Bit Parallel Input
    Double-Buffered Latches
  • Unipolar or Bipolar Output
  • Low Glitch: 15 nV-s
  • Low THD+N: 0.009%
  • MIL-STD-883 Compliant Versions Available
AD669
Monolithic 16-Bit DACPORT
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5760 PRODUCTION Ultra Stable 16-Bit ±0.5 LSB INL, Voltage Output DAC
AD5761R PRODUCTION Multiple Range, 16-Bit, Bipolar Voltage Output DACs with 2 PPM/⁰C Reference
AD5541A PRODUCTION 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-/12-Bit nanoDAC™ in 8-lead 3 mm × 3 mm LFCSP
AD5542A PRODUCTION 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-Bit nanoDAC in 10-lead LFCSP, 16-lead 3 mm x 3 mm LFCSP, and 16-lead TSSOP
AD5570 PRODUCTION True Accuracy, 16-Bit ±12 V/±15 V, Serial Input Voltage Output D/A Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed