AD5570

PRODUCTION

True Accuracy, 16-Bit ±12 V/±15 V, Serial Input Voltage Output D/A Converter

Part Models
9
1ku List Price
Starting From $24.57

Part Details

  • Full 16-bit performance
  • 1 LSB max INL and DNL
  • Output voltage range up to ±14 V
  • On-board reference buffers, eliminating the need for a negative reference
  • Temperature ranges of −40°C to +85°C for A/B version/−40°C to +125°C for W/Y version
  • Controlled output during power-on
  • Settling time of 10 µs to 0.003%
  • Clear function to 0 V
  • Asynchronous update of outputs (LDAC pin)
  • Power-on reset
  • Serial data output for daisy chaining
  • Data readback facility
AD5570
True Accuracy, 16-Bit ±12 V/±15 V, Serial Input Voltage Output D/A Converter
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
AD5760 PRODUCTION Ultra Stable 16-Bit ±0.5 LSB INL, Voltage Output DAC
AD5761R PRODUCTION Multiple Range, 16-Bit, Bipolar Voltage Output DACs with 2 PPM/⁰C Reference
AD5541A PRODUCTION 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-/12-Bit nanoDAC™ in 8-lead 3 mm × 3 mm LFCSP
AD5542A PRODUCTION 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-Bit nanoDAC in 10-lead LFCSP, 16-lead 3 mm x 3 mm LFCSP, and 16-lead TSSOP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5570

AD5570 Evaluation Board

Product Details

The Evaluation board for the AD5570 contains an SDP-S connection and software allowing the AD5570 to be controlled from an SDP-S board.


The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.


EVAL-AD5570
AD5570 Evaluation Board

Latest Discussions

Recently Viewed