AD667
NOT RECOMMENDED FOR NEW DESIGNSMicroprocessor-Compatible 12-Bit D/A Converter
- Part Models
- 15
- 1ku List Price
- Starting From $20.55
Part Details
- Complete 12-Bit D/A Function
Double-Buffered Latch
On Chip Output Amplifier
High Stability Buried Zener Reference - Single Chip Construction
- Monotonicity Guaranteed Over Temperature
- Linearity Guaranteed Over Temperature: 1/2 LSB max
- Settling Time: 3 µs max to 0.01%
- Guaranteed for Operation with ±12 V or ±15 V Supplies
- Low Power: 300 mW including Reference
- TTL/5 V CMOS Compatible Logic Inputs
- Low Logic Input Currents
- MIL-STD-883 Compliant Versions Available
The AD667 is a complete voltage output 12-bit digital-to-analog converter including a high stability buried Zener voltage reference and double-buffered input latch on a single chip. The converter uses 12 precision high speed bipolar current steering switches and a laser trimmed thin-film resistor network to provide fast settling time and high accuracy.
Microprocessor compatibility is achieved by the on-chip double-buffered latch. The design of the input latch allows direct interface to 4-, 8-, 12-, or 16-bit buses. The 12 bits of data from the first rank of latches can then be transferred to the second rank, avoiding generation of spurious analog output values. The latch responds to strobe pulses as short as 100 ns, allowing use with the fastest available microprocessors.
The functional completeness and high performance in the AD667 results from a combination of advanced switch design, high speed bipolar manufacturing process, and the proven laser wafer-trimming (LWT) technology. The AD667 is trimmed at the wafer level and is specified to ±1/4 LSB maximum linearity error (K, B grades) at +25°C and ±1/2 LSB over the full operating temperature range.
The subsurface (buried) Zener diode on the chip provides a low noise voltage reference which has long-term stability and temperature drift characteristics comparable to the best discrete reference diodes. The laser trimming process which provides the excellent linearity, is also used to trim the absolute value of the reference as well as its temperature coefficient. The AD667 is thus well suited for wide temperature range performance with ±1/2 LSB maximum linearity error and guaranteed monotonicity over the full temperature range. Typical full-scale gain TC is 5 ppm/°C.
The AD667 is available in five performance grades. The AD667J and K are specified for use over the 0°C to +70°C temperature range and are available in a 28-pin molded plastic DIP (N) or PLCC (P) package. The AD667S grade is specified for the -55°C to +125°C range and is available in the ceramic DIP (D) or LCC (E) package. The AD667A and B are specified for use over the -25°C to +85°C temperature range and are available in a 28-pin hermetically sealed ceramic DIP (D) package.
Documentation
Data Sheet 2
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962-88659013A | 28-Lead CerDIP (Side Brazed) | ||
5962-8865901XA | 28-Lead CerDIP (Side Brazed) | ||
AD667AD | 28-Lead CerDIP (Side Brazed) | ||
AD667BD | 28-Lead CerDIP (Side Brazed) | ||
AD667JCHIPS | none available | ||
AD667JNZ | 28-Lead PDIP | ||
AD667JPZ | 28-Lead PLCC | ||
AD667JPZ-REEL | 28-Lead PLCC | ||
AD667KNZ | 28-Lead PDIP | ||
AD667KPZ | 28-Lead PLCC | ||
AD667KPZ-REEL | 28-Lead PLCC | ||
AD667SD | 28-Lead CerDIP (Side Brazed) | ||
AD667SD/883B | 28-Lead CerDIP (Side Brazed) | ||
AD667SE | 28-Lead LCC | ||
AD667SE/883B | 28-Lead LCC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
5962-88659013A | ||
5962-8865901XA | ||
AD667SD/883B | ||
AD667SE/883B | ||
Jun 6, 2012 - 12_0066 Add capacity for Burn In of Hermetic, 883 & QMLQ/Class B devices at TSSI Cavite |
||
5962-88659013A | ||
5962-8865901XA | ||
AD667AD | PRODUCTION | |
AD667SD | PRODUCTION | |
AD667SD/883B | ||
AD667SE | ||
AD667SE/883B | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
5962-88659013A | ||
5962-8865901XA | ||
AD667AD | PRODUCTION | |
AD667BD | PRODUCTION | |
AD667SD | PRODUCTION | |
AD667SD/883B | ||
AD667SE | ||
AD667SE/883B | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
5962-88659013A | ||
5962-8865901XA | ||
AD667AD | PRODUCTION | |
AD667BD | PRODUCTION | |
AD667JNZ | PRODUCTION | |
AD667JPZ | PRODUCTION | |
AD667JPZ-REEL | PRODUCTION | |
AD667KNZ | PRODUCTION | |
AD667KPZ | PRODUCTION | |
AD667KPZ-REEL | PRODUCTION | |
AD667SD | PRODUCTION | |
AD667SD/883B | ||
AD667SE | ||
AD667SE/883B | ||
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
AD667JNZ | PRODUCTION | |
AD667KNZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD667JNZ | PRODUCTION | |
AD667KNZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool