AD641

PRODUCTION

250 MHz Demodulating Logarithmic Amplifier

Part Models
2
1ku List Price
Starting From $40.38

Part Details

  • Logarithmic amplifier performance
    • Usable to 250 MHz
    • 44 dB dynamic range
    • ±2.0 dB log conformance
    • 37.5 mV/dB voltage output
    • Stable slope and intercepts
  • 2.0 nV/√Hz input noise voltage
  • 50 mV input offset voltage
  • Low power
    • ±5 V supply operation
    • 9 mA (+VS), 35 mA (–VS) quiescent current
  • Onboard resistors
  • Onboard 10× attenuator
  • Dual polarity current outputs
  • Direct coupled differential signal path
AD641
250 MHz Demodulating Logarithmic Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions