AD606

PRODUCTION

50 MHz, 80 dB DEMODULATING LOGARITHMIC AMPLIFIER WITH LIMITER OUTPUT

Viewing:

Part Details

  • Logarithmic amplifier performance
    -75 dBm to +5 dBm dynamic range
    <1.5 nV/√Hz input noise
    Usable to >50 MHz
    37.5 mV/dB voltage output
    On-chip low-pass output filter
  • Limiter performance
    ±1 dB output flatness over 80 dB range
    ±3° phase stability at 10.7 MHz over
    80 dB range
    Adjustable output amplitude
  • Low power
    +5 V single supply operation
    65 mW typical power consumption
    CMOS-compatible power-down to
    325 µW typ
    <5 µs enable/disable time
AD606
50 MHz, 80 dB DEMODULATING LOGARITHMIC AMPLIFIER WITH LIMITER OUTPUT
AD606 Functional Block Diagram AD606 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed