AD592

PRODUCTION

Current Output – Precision IC Temperature Transducer

Part Models
4
1ku List Price
Starting From $3.78

Part Details

  • High Precalibrated Accuracy: 0.5°C max @ +25°C
  • Excellent Linearity: 0.15°C max
    (0°C to +70°C)
  • Wide Operating Temperature Range: −25°C to +105°C
  • Single Supply Operation:
    +4 V to +30 V
  • Excellent Repeatability and Stability
  • High Level Output: 1 µA/K
  • Two Terminal Monolithic IC: Temperature In/Current Out
  • Minimal Self-Heating Errors

AD592
Current Output – Precision IC Temperature Transducer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed