AD5664R
PRODUCTIONQuad, 16-Bit nanoDAC® with 5ppm/°C On-Chip Reference
- Part Models
- 7
- 1ku List Price
- Starting From $9.32
Part Details
- Low power, smallest pin-compatible, quad nanoDACs
- AD5664R: 16 bits
- AD5644R: 14 bits
- AD5624R: 12 bits
- User selectable external or internal reference External reference default On-chip 1.25 V/2.5 V, 5 ppm/°C reference
- 10-lead MSOP; 10-lead, 3 mm × 3 mm LFCSP_WD; and 12-ball, 1.665 mm × 2.245 mm WLCSP
- 2.7 V to 5.5 V power supply
- Guaranteed monotonic by design
- Power-on reset to zero scale
- Per channel power-down
- Serial interface, up to 50 MHz
The AD5624R/AD5644R/AD5664R, members of the nanoDAC® family, are low power, quad, 12-/14-/16-bit buffered voltage-out DACs. All devices operate from a single 2.7 V to 5.5 V supply and are guaranteed monotonic by design.
The AD5624R/AD5644R/AD5664R have an on-chip reference. The AD56x4R-3 has a 1.25 V, 5 ppm/°C reference, giving a full-scale output range of 2.5 V; the AD56x4R-5 has a 2.5 V, 5 ppm/°C reference giving a full-scale output range of 5 V. The on-chip reference is off at power-up, allowing the use of an external reference; all devices can be operated from a single 2.7 V to 5.5 V supply. The internal reference is enabled via a software write.
The part incorporates a power-on reset circuit that ensures the DAC output powers up to 0 V and remains there until a valid write takes place. The part contains a per-channel power-down feature that reduces the current consumption of the device to 480 nA at 5 V and provides software-selectable output loads while in power-down mode. The low power consumption of this part in normal operation makes it ideally suited to portable battery-operated equipment.
The AD5624R/AD5644R/AD5664R use a versatile 3-wire serial interface that operates at clock rates up to 50 MHz, and is compatible with standard SPI, QSPI™, MICROWIRE™, and DSP interface standards. The on-chip precision output amplifier enables rail-to-rail output swing.
Product Highlights
- Quad 12-/14-/16-bit DACs.
- On-chip 1.25 V/2.5 V, 5 ppm/°C reference.
- Available in 10-lead MSOP; 10-lead, 3 mm × 3 mm LFCSP_WD; and 12-ball, 1.665 mm × 2.245 mm WLCSP.
- Low power, typically consumes 1.32 mW at 3 V and 2.25 mW at 5 V.
Applications
- Process controls
- Data acquisition systems
- Portable battery-powered instruments
- Digital gain and offset adjustment
- Programmable voltage and current sources
- Programmable attenuators
Documentation
Data Sheet 1
User Guide 1
Evaluation Design File 1
Solutions Bulletin & Brochure 1
Device Drivers 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5664RBCBZ-3-RL7 | 12-Ball WLCSP (1.665mm x 2.245mm) | ||
AD5664RBCPZ-3R2 | 10-Lead LFCSP (3mm x 3mm) | ||
AD5664RBCPZ-3REEL7 | 10-Lead LFCSP (3mm x 3mm) | ||
AD5664RBRMZ-3 | 10-Lead MSOP | ||
AD5664RBRMZ-3REEL7 | 10-Lead MSOP | ||
AD5664RBRMZ-5 | 10-Lead MSOP | ||
AD5664RBRMZ-5REEL7 | 10-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD5664RBCPZ-3R2 | ||
AD5664RBCPZ-3REEL7 | PRODUCTION | |
AD5664RBRMZ-3 | PRODUCTION | |
AD5664RBRMZ-3REEL7 | PRODUCTION | |
AD5664RBRMZ-5 | PRODUCTION | |
AD5664RBRMZ-5REEL7 | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
AD5664RBRMZ-3 | PRODUCTION | |
AD5664RBRMZ-3REEL7 | PRODUCTION | |
AD5664RBRMZ-5 | PRODUCTION | |
AD5664RBRMZ-5REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
isoPower 1 | ||
ADUM5401 | PRODUCTION | Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (3/1 channel directionality) |
Low Input Bias Current Op Amps (≤100 pA) 1 | ||
AD820 | PRODUCTION | Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp |
Low Power Op Amps (≤ 1mA/amp) 1 | ||
OP295 | PRODUCTION | Rail-to-Rail Dual Op Amp |
Power Management 1 | ||
AD5750 | PRODUCTION | Industrial Current/Voltage Output Driver with Programmable Ranges |
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1 | ||
ADA4096-2 | RECOMMENDED FOR NEW DESIGNS | 30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Dual Op Amplifier |
Series Voltage References 2 | ||
REF195 | PRODUCTION | 5.0V Precision Micropower, Low Dropout, Low Voltage Reference |
ADR423 | PRODUCTION | Ultraprecision, Low Noise, 3.00 V XFET® Voltage Reference |
Standard Digital Isolators 3 | ||
ADUM7440 | PRODUCTION | 1 kV RMS Quad-Channel Digital Isolator |
ADUM7441 | PRODUCTION | 1 kV RMS Quad-Channel Digital Isolator |
ADuM1300 | PRODUCTION | Triple-Channel Digital Isolator |
USB Isolators 1 | ||
ADUM4160 | PRODUCTION | Full/Low Speed USB Digital Isolator |