AD5663

PRODUCTION

2.7 V to 5.5 V, 250 μA, Rail-to-Rail Output, Dual 16-Bit nanoDAC®

Part Models
7
1ku List Price
Starting From $4.07

Part Details

  • Low power, dual 16-bit nanoDAC
  • Relative accuracy: ±12 LSBs maximum
  • Guaranteed monotonic by design
  • 10-lead MSOP and 3 mm × 3 mm LFCSP_WD
  • 2.7 V to 5.5 V power supply
  • Per channel power-down
  • Power-on reset to zero scale or midscale
  • Hardware LDAC and CLR functions
  • Serial interface; up to 50 MHz
AD5663
2.7 V to 5.5 V, 250 μA, Rail-to-Rail Output, Dual 16-Bit nanoDAC®
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 1
ADUM5401 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (3/1 channel directionality)
Low Input Bias Current Op Amps (≤100 pA) 1
AD820 PRODUCTION Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
Low Power Op Amps (≤ 1mA/amp) 1
OP295 PRODUCTION Rail-to-Rail Dual Op Amp
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
ADA4096-2 RECOMMENDED FOR NEW DESIGNS 30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Dual Op Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5663R

AD5663R Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD5663R and AD5667R
  • Flexible configuration options
  • On-board references
  • PC control in conjunction with Analog Devices, Inc.
  • EVAL-SDP-CB1Z system demonstration platform (SDP)

Product Details

The evaluation board is designed to allow straightforward customer evaluation of the device using the hardware and software provided. The evaluation board can also be used to quickly create a prototype with the AD5663R/AD5667R, reducing design time. The AD5663R/AD5667R operate from a single 2.7 V to 5.5 V supply. These are 16-bit, dual-channel, voltage output digital-to-analog converters (DACs). The AD5663R uses a serial peripheral interface (SPI) for configuration and control, whereas the AD5667R uses an I2C interface.

Full data on the AD5663R/AD5667R can be found in the appropriate data sheets available from Analog Devices and should be consulted in conjunction with the user guide UG-991 when using the evaluation board.

The evaluation board interfaces to the USB port of a PC via the SDP board.

This evaluation board requires the EVAL-SDP-CB1Z board (SDP-B controller board).


EVAL-AD5663R
AD5663R Evaluation Board

Latest Discussions