AD4005

RECOMMENDED FOR NEW DESIGNS

16-Bit, 2 MSPS/1 MSPS, Precision, Differential SAR ADCs

Part Models
4
1ku List Price
Starting From $10.27

Part Details

  • Easy Drive
    • Greatly reduced input kickback
      • Input current reduced to 0.5 μA/MSPS
    • Enhanced acquisition phase, ≥79% of cycle time at 1 MSPS
    • First conversion accurate, no latency or pipeline delay
    • Input span compression for single-supply operation
    • Fast conversion allows low SPI clock rates
    • Input overvoltage clamp protection sinks up to 50 mA
    • SPI-/QSPI-/MICROWIRE-/DSP-compatible serial interface
  • High performance
    • Differential analog input range: ±VREF, VREF from 2.4 V to 5.1 V
    • Throughput: 2 MSPS/1 MSPS options
    • INL: ±0.4 LSB maximum
    • Guaranteed 16-bit, no missing codes
    • SNR: 96.2 dB at fIN = 1 kHz, VREF = 5 V
    • THD: −123 dB at fIN = 1 kHz, −99 dB at fIN = 100 kHz
    • SINAD: 88.5 dB at fIN = 1 MHz (see Figure 17 in data sheet)
    • Oversampled dynamic range
      • 99.3 dB for OSR = 2
      • 126 dB for OSR = 1024
  • Low power
    • Single 1.8 V supply operation with 1.71 V to 5.5 V logic interface
    • 4.9 mW at 1 MSPS (VDD only)
    • 80 μW at 10 kSPS, 16 mW at 2 MSPS (total power)
  • 10-lead packages: 3 mm × 3 mm LFCSP, 3 mm × 4.90 mm MSOP
    • Pin compatible with AD4003/AD4007/AD4011 family
  • Guaranteed operation: −40°C to +125°C
AD4005
16-Bit, 2 MSPS/1 MSPS, Precision, Differential SAR ADCs
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
General Purpose Op Amps 1
ADA4692-2 PRODUCTION Low Power, 3.6 MHz, Low Noise, Rail-to-Rail Output, Operational Amplifiers
High Speed Op Amps (Bandwidth ≥ 50MHz) 1
ADA4807-1 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

High Voltage Op Amps ≥12V 2
ADA4610-1 RECOMMENDED FOR NEW DESIGNS

Low Noise, Precision, Rail-to-Rail Output, JFET Single Op Amp

ADA4077-1 RECOMMENDED FOR NEW DESIGNS 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Single Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD4005

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

AD4000 Series IBIS Models 2

  • ad4003_lfcsp.ibs
  • ad4003_msop.ibs
  • Signal Chain Designer

    Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

    Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD400x-FMCZ

Evaluation Board for the AD4000 Series 16-/18-/20-Bit Precision SAR ADCs

Features and Benefits

  • Fully featured evaluation board for 10-lead precision ADCs
  • Versatile analog signal conditioning circuitry
  • On-board reference, reference buffers, and ADC drivers
  • PC software for control and data analysis of time and frequency domain
  • System demonstration platform-compatible (SDP-H1)

Product Details

The AD4000/AD4001/AD4002/AD4003/AD4020 family of evaluation boards enable quick, simplified evaluation of the AD4000 family of 16-/18-/20-bit, precision successive approx-imation register (SAR) analog-to-digital converters (ADCs). The AD4000/AD4001/AD4002/AD4003/AD4020 are low power, 16-bit/18-bit/20-bit, precision SAR ADCs that offer high performance with throughputs up to 2 MSPS (1.8 MSPS for the AD4020). The evaluation board demonstrates the performance of the AD4000/AD4001/AD4002/AD4003/AD4020 family of ADCs and provides a simplified interface for a variety of system applications.

The EVAL-AD4000FMCZ/EVAL-AD4001FMCZ/EVAL-AD4002FMCZ/EVAL-AD4003FMCZ/EVAL-AD4020FMCZ evaluation boards, accessible from the EVAL-AD400x-FMCZ product page, are ideal for use with the Analog Devices, Inc., high speed system demonstration platform (SDP-H1). These evaluation boards interface to the SDP-H1 board via a field-programmable gate array (FPGA) mezzanine card (FMC) low pin count (LPC) connector.

On-board components include a high precision buffered band gap 5.0 V reference (ADR4550), a reference buffer (ADA4807-1), a common-mode buffer (ADA4807-1), a signal conditioning circuit with two op amps (ADA4807-1), and a power supply to derive the necessary voltage levels to supply all voltage needs.

The EVAL-AD4000FMCZ, EVAL-AD4001FMCZ, EVAL-AD4002FMCZ, EVAL-AD4003FMCZ, and EVAL-AD4020FMCZ are populated with the AD4000, AD4001, AD4002, AD4003, and AD4020, respectively. However, these boards can be used to evaluate the performance of the AD4004, AD4005, AD4006, AD4007, AD4008, AD4010, AD4011, AD4021, and AD4022 by limiting the sample rate in the evaluation software to the maximum sample rate of the specific ADC. For example, the AD4000 on the EVAL-AD4000FMCZ can be used to evaluate the performance of the AD4004 if the sample rate is limited to 1 MSPS. See the data sheet of each product for the corresponding evaluation board.

Full descriptions of these products are available in their respective data sheets, which must be consulted when using the corresponding evaluation board. Table 7 shows the models of the AD4000/AD4001/AD4002/AD4003/AD4020 evaluation boards.

EVAL-AD400x-FMCZ
Evaluation Board for the AD4000 Series 16-/18-/20-Bit Precision SAR ADCs

Latest Discussions

Recently Viewed