AD22103

PRODUCTION

3.3 V Supply, Voltage Output Temperature Sensor with Signal Conditioning

Part Models
3
1ku List Price
Starting From $2.04

Part Details

  • 3.3 V, Single Supply Operation
  • Temperature Coefficient of 28 mV/°C
  • 100°C Temperature Span (0°C to +100°C)
  • Accuracy Better Than 2.5% of Full Scale
  • Linearity Better Than 0.5% of Full Scale
  • Output Proportional to Temperature × VS
  • Minimal Self-Heating
  • High Level, Low Impedance Output
  • Reverse Supply Protected
AD22103
3.3 V Supply, Voltage Output Temperature Sensor with Signal Conditioning
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed