AD1671S

PRODUCTION

Aerospace 12-Bit 1.25 MSPS ADC

Part Models
4
1ku List Price
Starting From $1474.03

Part Details

  • Conversion Time: 800 ns
  • 1.25 MHz Throughput Rate
  • Complete: On-Chip Sample-and-Hold Amplifier and Voltage Reference
  • Low Power Dissipation
  • No Missing Codes Guaranteed
  • Pin Configurable Input Voltage Ranges
  • Signal-to-Noise Plus Distortion Ratio fIN = 100 kHz: 70 dB typical
  • Twos Complement or Offset Binary Output Data
  • Out of Range Indicator
AD1671S
Aerospace 12-Bit 1.25 MSPS ADC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD1671S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed