TMP37

PRODUCTION

Low Voltage Temperature Sensor Vo=500

Part Models
2
1ku List Price
Starting From $0.64

Part Details

  • Low Voltage Operation (+2.7 V to +5.5 V)
  • Calibrated Directly in °C
  • 10 mV/°C Scale Factor (20 mV/°C on TMP37)
  • ±2 °C Accuracy Over Temperature (typ)
  • ±0.5 °C Linearity (typ)
  • Stable with Large Capacitive Loads
  • Specified -40 °C to +125 °C, Operation to +150 °C
  • Less than 50 µA Quiescent Current
  • Shutdown Current 0.5 µA max
TMP37
Low Voltage Temperature Sensor Vo=500
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
ADALM-SR1

Switching Regulator Active Learning Module

Features and Benefits

  • Companion module for Active Learning labs on buck and boost power converters
  • Illustrates important concepts related to buck and boost converters:
    • Continuous vs. Discontinuous Conduction Modes
    • Open loop operation
    • Voltage mode control
    • Current mode control
  • Independently adjustable parameters: frequency, duty cycle, voltage/current mode
  • Onboard current sense amplifiers and adjustable load minimize equipment requirements.

Product Details

The ADALM-SR1 (Analog Devices Active Learning Module, Switching Regulator) board is a companion module for several switching regulator exercises covering buck and boost regulators:

  • Boost and Buck converter elements and open-loop operation
  • Buck Converters: closed loop operation
  • Boost Converters: closed loop operation

The circuits required for these exercises exceed the complexity that can be constructed on a breadboard, so the ADALM-SR1 was designed as a flexible platform for experimenting with power electronics. Onboard current sense amplifiers, adjustable electronic load, and feedback signal injection circuitry eliminate the need for expensive equipment — the only additional equipment required is:

  • 5V USB wall adapter
  • Basic adjustable power supply for input power (0-12V, 2A)
  • Multimeter
  • ADALM2000 or basic oscilloscope (2 channels with trigger, >10MHz bandwidth)

ADALM-SR1
Switching Regulator Active Learning Module

Latest Discussions

Recently Viewed