SSM3582

NOT RECOMMENDED FOR NEW DESIGNS

2×, 31.76 W, Digital Input, Filterless Stereo Class-D Audio Amplifier

Part Models
3
1ku List Price
price unavailable

Part Details

  • Digital input stereo, high efficiency Class-D amplifier
  • Operates from a single 4.5 V to 16 V supply
  • State-of-the-art, proprietary, filterless Σ-Δ modulation
    • 106.5 dB signal-to-noise ratio
    • 0.004% total harmonic distortion plus noise (THD + N) at 5 W into 8 Ω
    • 38.5 μV rms A weighted output noise
  • Pop/clickless on/off sequence
  • 2× 14.67 W output at 12 V supply to 4 Ω loads at <1% THD + N
  • 2× 14.4 W output at 16 V supply to 8 Ω loads at <1% THD + N
  • Mono mode for increased maximum output power
  • 1× 49.69 W output at 16 V supply to 2 Ω loads at <1% THD + N
  • Support for low impedance loads
    • As low as 3 Ω/5 μH in stereo mode
    • As low as 2 Ω/5 μH in mono mode
  • High power efficiency
    • 93.8% efficiency into an 8 Ω load
    • 90.6% efficiency into a 4 Ω load
    • 12.34 mA quiescent current with single 12 V PVDD supply
  • Single supply operation with internal LDOs or option to use an external 5 V and 1.8 V supply for lowest power consumption
  • I2C control and hardware modes with up to 16 pin-selectable slots/addresses
  • Supported sample rates from 8 kHz to 192 kHz; 24-bit resolution
  • Multiple PCM audio serial data formats
    • TDM slave with support for up to 16 devices on a single bus
    • I2S or left justified slave
  • Adjustable full-scale output tailored for many PVDD sources
  • 2- and 3-cell Li-Ion batteries
  • Digital volume control with selectable smooth ramp
  • Automatic power-down function
  • Supply monitoring automatic gain control (AGC) function reduces system brownout
  • Standalone operational mode without I2C
  • Temperature sensor with 1°C step readout via I2C
  • Short-circuit, undervoltage, and thermal protection
  • Thermal early warning
  • Power-on reset
  • PVDD sensing ADC
  • 40-lead, 6 mm × 6 mm LFCSP with thermal pad

There is a newer version of this part available

MAX98396 PRODUCTION

20V Digital Input Class-DG Amplifier with I/V Sense and Brownout Prevention

There is a newer version of this part available

MAX98397 RECOMMENDED FOR NEW DESIGNS

28V Digital Input, Class-DG Amplifier with IVSENSE, Ultra-Low IQ, and Brownout Prevention

SSM3582

2×, 31.76 W, Digital Input, Filterless Stereo Class-D Audio Amplifier

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
MAX98396 PRODUCTION 20V Digital Input Class-DG Amplifier with I/V Sense and Brownout Prevention
MAX98397 RECOMMENDED FOR NEW DESIGNS 28V Digital Input, Class-DG Amplifier with IVSENSE, Ultra-Low IQ, and Brownout Prevention
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-SSM3582

SSM3582 Evaluation Board

Features and Benefits

  • 2×, 31.76 W into 4 Ω at16 V, THD + N = 10%

Product Details

The EVAL-SSM3582Z is the evaluation board for the SSM3582 or the SSM3582A, integrated stereo, 31.76 W, high efficiency, Class D, audio amplifiers with a digital input. This evaluation board can be used for both the SSM3582 or the SSM3582A devices.

The application circuit requires few external components and can operate from a single 4.5 V to 16 V supply. The EVALSSM3582Z is capable of delivering 14.67 W of continuous output power to a 4 Ω load from a 12 V power supply, with <1% THD + N, or 31.76 W into a 4 Ω load from 16 V, 10% THD + N.

The SSM3582 and the SSM3582A feature a high efficiency, low noise modulation scheme that requires no external reconstruction filter (LC) output filters. This scheme provides high efficiency, even at low output power.

The EVAL-SSM3582Z and the SSM3582 or the SSM3582A operate with 93.8% efficiency at 10 W into an 8 Ω load or 90.6% efficiency at 18 W into 4 Ω load from a 12 V supply. The EVALSSM3582Z, the SSM3582, and the SSM3582A have a typical noise floor of 38.5 µV rms A weighted.

This user guide describes how to configure and use the EVALSSM3582Z. Read this user guide in conjunction with the SSM3582 and the SSM3582A data sheets, which provide specifications, internal block diagrams, a register map, and application guidance for the amplifiers.

EVAL-SSM3582
SSM3582 Evaluation Board

Latest Discussions

Recently Viewed