MAX98396

PRODUCTION

20V Digital Input Class-DG Amplifier with I/V Sense and Brownout Prevention

One-of-a-Kind Wide Supply, Class-DG Amp with Ultra Low Iq Ideal for Ultrasound

Part Models
2
1ku List Price
Starting From $1.27

Part Details

  • Wide Input Supply Range (3.0V to 20V)
  • Class-DG Operation Enables Industry-Leading Quiescent Power
    •  12.7mW at VPVDD = 12V , VVBAT = 3.8V
    •  18mW at VPVDD = 19V, VVBAT = 5.0V
  • Ultra-Low Noise Floor
    • 15.5μVRMS Output Noise
    • 118dB Dynamic Range
  • Low Distortion
    • -82dB THD+N at 1W into 8Ω, f = 1kHz 
    • -76dB THD+N at 1W into 8Ω, f = 6kHz
  • Output Power at 1% THD+N:
    • 20W into 8Ω, VPVDD = 19V
    • 19W into 4Ω, VPVDD = 14V
  • 60W Peak Output Power into 4Ω, VPVDD = 19V 
  • Speaker Amplifier Efficiency:
    • 87% at 1W into 8Ω, VPVDD = 12V, VVBAT = 3.8V
    • 83% at 1W into 4Ω, VPVDD = 12V, VVBAT = 3.8V
    • 83% at 1W into 8Ω, VPVDD = 19V, VVBAT = 5.0V
    • 91% at 20W into 8Ω, VPVDD = 19V, VVBAT = 5.0V
  • Class-D EMI Reduction Enables Filterless Operation
  • Spread-Spectrum Modulation
  • Switching-Edge Rate Control
  • Integrated Speaker Current and Voltage Sense do not Require External Components
  • Flexible Brownout-Prevention Engine
  • I2S/16-Channel TDM and I2C Digital Interfaces
  • Playback Support for 16-, 24-, and 32-Bit Data Words
  • Playback and I/V Sense Support Sample Rates up to 192kHz
  • Audio Processing Bypass Path
  • Dynamic-Headroom Tracking Maintains a Consistent Listening Experience
  • Extensive Click-and-Pop Suppression
  • 35-Bump, WLP (0.4mm Pitch)
MAX98396
20V Digital Input Class-DG Amplifier with I/V Sense and Brownout Prevention
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

MAX98396EVSYS

Evaluation System for the MAX98396

Features and Benefits

  • Complete Hardware System with Easy Setup; No Tools or Special Equipment Required
  • Easy to use Graphical User Interface (GUI) Evaluation Software (Windows® 7/10 Compatible)
    • Complete Access to all Hardware Registers

Product Details

The MAX98396 evaluation system (EV system) evaluates the MAX98396 Mono Class-D Audio Amplifier featuring Dynamic Headroom Tracking (DHT) and Clock-and-Data Monitoring. The EV system consists of the MAX98396 Development Board (DEV board), Audio Interface Board III (AUDINT3), a micro-USB cable, and the MAX98396 evaluation software.

It is recommended that the DEV board be evaluated with the AUDINT3 board as an EV system. The MAX98396 supports standard I2S, left-justified, and TDM digital audio interfaces, as well as I2C for control.

The AUDINT3 board provides the USB-to-PCM and USB-to- I2C interfaces in addition to the 1.8V AVDD supply and the 1.2V DVDD and DVDDIO supplies that are needed to evaluate the DEV board. The IC DEV board requires two additional supply inputs, 3V to 5.5V (VBAT) and 3V to 20V (PVDD). Figure 1 details the DEV board and the AUDINT3 board.

Applications

  • Notebook Computers
  • Portable Speaker
  • Smart IoT
  • Smart Speaker
  • Soundbars
  • Tablets

MAX98396EVSYS
Evaluation System for the MAX98396

Latest Discussions