SC2200

RECOMMENDED FOR NEW DESIGNS

Dual RF Power Amplifier Linearizer (RFPAL)

Fourth Generation Fully Adaptive RF PA Linearization Technology in a Single IC

Part Models
2
1ku List Price
Starting From $85.66

Part Details

  • Ease of Use
    • Integrated RFIN/RFOUT Solution
  • Smaller Total System Form Factor (24mm x 26mm)
  • Reduces System Power Consumption and OPEX
  • Reduces BOM Costs and Total Volume
    • Smaller Power Supply, Heat Sink, and Enclosure
    • Lower Back-Off Reduces Transistor Costs
  • Frequency Range: 698MHz–2700MHz
  • Integrated Preamp and Single-Ended RF I/Os
  • Single +1.8V Supply Voltage
  • External Reference Clock Support:
    • 10, 13, 15.36, 19.2, 20, 26, and 30.72MHz
  • Packaged in 11mm x 11mm SAWN QFN Package
  • Operating Case Temperature: -40°C to +100°C
  • RoHS, Green, REACH, and ISO9001 Compliant
  • Dual-Path RFIN/RFOUT Linearizer in CMOS SoC
  • Fully Adaptive Correction
  • Up to 28dB ACLR and 38dB IMD Improvement (1)
  • 1.2MHz < BWSIG ≤ 60MHz
  • Power Consumption:
    • Duty-Cycled (10%) Feedback: 1500mW (Dual-Path)
    • 100% Adaptation: 1.95W (Dual-Path)
SC2200
Dual RF Power Amplifier Linearizer (RFPAL)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

SC-USB-SPI2

USB-to-SPI Interface Adapter for SC2200

Product Details

SC-USB-SPI2# is an adapter used for converting a computer’s USB interface connection to the serial parallel interface (SPI) used by the SC2200. This is not required for operating the SC2200 evaluation kits. It is only recommended for prototypes debug and/or programming linearizer during manufacturing (if no other means available such as onboard micro controller).

Only two connections are required for use with the SC2200 and no external power supply is required. The USB connection from the host computer is made through a standard USB 2.0 cable – a male-to-micro-USB B connected to female connector, J20, on SC-USB-SPI2#. The interface connection between the board containing the SC2200 and the SC-USB-SPI2# adapter is through J1.

This adapter can only be used to run one instance of the SC2200 GUI at a time. Conflicts will occur when running multiple SC2200 GUIs trying to open the same SPI communication pipe.

Typical Operating Temperature: +25°C

Applications

  • Amplifier: Class A/AB, Doherty
  • Average PA Output Power Examples: Cellular Infrastructure: 27dBm to 40dBm
  • BTS Amplifiers, RRH, Booster Amplifiers, Repeaters, Small Cells, Microcells, Picocells, DAS, AAS and MIMO Systems
  • Cellular Infrastructure
  • PA Process: LDMOS, GaN, HBT, GaAs and InGaP
  • Single/Multicarrier, Multistandard: CDMA/EVDO, TD-SCDMA, WiMAX, WCDMA/HSDPA, LTE, and TD-LTE
  • Wide Range of PAs and Output Power

SC2200-EVK2400

Evaluation Kit for the SC2200

Features and Benefits

  • Ease of Use
    • Integrated RFIN/RFOUT Solution
  • Reduces System Power Consumption and OPEX
  • Reduces BOM Costs and Total Volume
    • Smaller Power Supply, Heat Sink, and Enclosure
    • Lower Back-Off Reduces Transistor Costs
  • Frequency Ranges:
    • SC2200-EVK900: 698–960MHz
    • SC2200-EVK1900: 1800–2200MHz
    • SC2200-EVK2400: 2300–2700MHz
  • Integrated Preamp and Single-Ended RF I/Os
  • Single +5V Supply Voltage
  • Dual-Path RFIN/RFOUT Linearizer
  • Fully Adaptive Correction
  • Up to 28dB ACLR and 38dB IMD Improvement (1)
  • 1.2MHz < BWSIG ≤ 60MHz

Product Details

The SC2200 evaluation kits (SC2200-EVK) provide the hardware and software graphical user interface (GUI) necessary for the evaluation of the SC2200. The SC2200 belongs to the 4th-generation family of RF PA linearizers (RFPAL) that provide increased integration and functionality over the previous generations. The SC2200 is a dual-path linearizer that is a fully-adaptive, RFIN/RFOUT predistortion linearization solution optimized for a wide range of amplifiers, power levels, and communication protocols. It supports 2G to 4G standards (FDD and TDD) from 698MHz to 2700MHz, as well as an expanded range of signal bandwidths from 60MHz down to 1.2MHz. The device accepts single-ended RF signals to eliminate baluns and features a mirrored pinout facilitating design of both paths. The SC2200 uses the PA output and input signals to adaptively generate an optimized correction function to minimize the PA’s distortion. Using RF-domain analog signal processing enables the SC2200 to operate over wide bandwidths and with very low power consumption. The dual linearizer can be used for small cell MIMO, active antennas, distributed antennas, or in systems requiring two different simplex bands.

Applications

  • Amplifier: Class A/AB, Doherty
  • Average PA Output Power Examples: Cellular Infrastructure: 27dBm to 40dBm
  • BTS Amplifiers, RRH, Booster Amplifiers, Repeaters, Small Cells, Microcells, Picocells, DAS, AAS and MIMO Systems
  • Cellular Infrastructure
  • PA Process: LDMOS, GaN, HBT, GaAs and InGaP
  • Single/Multicarrier, Multistandard: CDMA/EVDO, TD-SCDMA, WiMAX, WCDMA/HSDPA, LTE, and TD-LTE
  • Wide Range of PAs and Output Power

SC2200-EVK900

Evaluation Kit for the SC2200

Features and Benefits

  • Ease of Use
    • Integrated RFIN/RFOUT Solution
  • Reduces System Power Consumption and OPEX
  • Reduces BOM Costs and Total Volume
    • Smaller Power Supply, Heat Sink, and Enclosure
    • Lower Back-Off Reduces Transistor Costs
  • Frequency Ranges:
    • SC2200-EVK900: 698–960MHz
    • SC2200-EVK1900: 1800–2200MHz
    • SC2200-EVK2400: 2300–2700MHz
  • Integrated Preamp and Single-Ended RF I/Os
  • Single +5V Supply Voltage
  • Dual-Path RFIN/RFOUT Linearizer
  • Fully Adaptive Correction
  • Up to 28dB ACLR and 38dB IMD Improvement (1)
  • 1.2MHz < BWSIG ≤ 60MHz

Product Details

The SC2200 evaluation kits (SC2200-EVK) provide the hardware and software graphical user interface (GUI) necessary for the evaluation of the SC2200. The SC2200 belongs to the 4th-generation family of RF PA linearizers (RFPAL) that provide increased integration and functionality over the previous generations. The SC2200 is a dual-path linearizer that is a fully-adaptive, RFIN/RFOUT predistortion linearization solution optimized for a wide range of amplifiers, power levels, and communication protocols. It supports 2G to 4G standards (FDD and TDD) from 698MHz to 2700MHz, as well as an expanded range of signal bandwidths from 60MHz down to 1.2MHz. The device accepts single-ended RF signals to eliminate baluns and features a mirrored pinout facilitating design of both paths. The SC2200 uses the PA output and input signals to adaptively generate an optimized correction function to minimize the PA’s distortion. Using RF-domain analog signal processing enables the SC2200 to operate over wide bandwidths and with very low power consumption. The dual linearizer can be used for small cell MIMO, active antennas, distributed antennas, or in systems requiring two different simplex bands.

Applications

  • Amplifier: Class A/AB, Doherty
  • Average PA Output Power Examples: Cellular Infrastructure: 27dBm to 40dBm
  • BTS Amplifiers, RRH, Booster Amplifiers, Repeaters, Small Cells, Microcells, Picocells, DAS, AAS and MIMO Systems
  • Cellular Infrastructure
  • PA Process: LDMOS, GaN, HBT, GaAs and InGaP
  • Single/Multicarrier, Multistandard: CDMA/EVDO, TD-SCDMA, WiMAX, WCDMA/HSDPA, LTE, and TD-LTE
  • Wide Range of PAs and Output Power

SC2200-EVK1900

Evaluation Kit for the SC2200

Features and Benefits

  • Ease of Use
    • Integrated RFIN/RFOUT Solution
  • Reduces System Power Consumption and OPEX
  • Reduces BOM Costs and Total Volume
    • Smaller Power Supply, Heat Sink, and Enclosure
    • Lower Back-Off Reduces Transistor Costs
  • Frequency Ranges:
    • SC2200-EVK900: 698–960MHz
    • SC2200-EVK1900: 1800–2200MHz
    • SC2200-EVK2400: 2300–2700MHz
  • Integrated Preamp and Single-Ended RF I/Os
  • Single +5V Supply Voltage
  • Dual-Path RFIN/RFOUT Linearizer
  • Fully Adaptive Correction
  • Up to 28dB ACLR and 38dB IMD Improvement (1)
  • 1.2MHz < BWSIG ≤ 60MHz

Product Details

The SC2200 evaluation kits (SC2200-EVK) provide the hardware and software graphical user interface (GUI) necessary for the evaluation of the SC2200. The SC2200 belongs to the 4th-generation family of RF PA linearizers (RFPAL) that provide increased integration and functionality over the previous generations. The SC2200 is a dual-path linearizer that is a fully-adaptive, RFIN/RFOUT predistortion linearization solution optimized for a wide range of amplifiers, power levels, and communication protocols. It supports 2G to 4G standards (FDD and TDD) from 698MHz to 2700MHz, as well as an expanded range of signal bandwidths from 60MHz down to 1.2MHz. The device accepts single-ended RF signals to eliminate baluns and features a mirrored pinout facilitating design of both paths. The SC2200 uses the PA output and input signals to adaptively generate an optimized correction function to minimize the PA’s distortion. Using RF-domain analog signal processing enables the SC2200 to operate over wide bandwidths and with very low power consumption. The dual linearizer can be used for small cell MIMO, active antennas, distributed antennas, or in systems requiring two different simplex bands.

Applications

  • Amplifier: Class A/AB, Doherty
  • Average PA Output Power Examples: Cellular Infrastructure: 27dBm to 40dBm
  • BTS Amplifiers, RRH, Booster Amplifiers, Repeaters, Small Cells, Microcells, Picocells, DAS, AAS and MIMO Systems
  • Cellular Infrastructure
  • PA Process: LDMOS, GaN, HBT, GaAs and InGaP
  • Single/Multicarrier, Multistandard: CDMA/EVDO, TD-SCDMA, WiMAX, WCDMA/HSDPA, LTE, and TD-LTE
  • Wide Range of PAs and Output Power

SC-USB-SPI2
USB-to-SPI Interface Adapter for SC2200
SC2200-EVK2400
Evaluation Kit for the SC2200
SC2200-EVK900
Evaluation Kit for the SC2200
SC2200-EVK1900
Evaluation Kit for the SC2200

Latest Discussions

No discussions on SC2200 yet. Have something to say?

Start a Discussion on EngineerZone®