MAX9278A

PRODUCTION

3.12Gbps GMSL Deserializers for Coax or STP Input and LVDS Output

Deserializers Enable Use of Coax Cables, Reducing Weight and Cost of Cabling in Automotive Infotainment

Part Details

  • Ideal for High-Definition Video Applications
    • 104MHz High-Bandwidth Mode Supports 1920 × 720p/60Hz Display with 24-Bit Color
    • Works with Low-Cost 50Ω Coax Cable and FAKRA Connectors or 100Ω STP
    • Equalization Allows 15m Cable at Full Speed
    • Up to 192kHz Sample Rate and 32-Bit Sample Depth for 7.1 Channel HD Audio
    • Audio Clock from Audio Source or Audio Sink
    • Color Lookup Table for Gamma Correction
    • CNTL[3:0] Control Outputs
  • Multiple Data Rates for System Flexibility
    • Up to 3.12Gbps Serial-Bit Rate
    • 6.25MHz to 104MHz Pixel Clock
    • 9.6kbps to 1Mbps Control Channel in UART, UART-to-UART, UART-to-I2C, or I2C-to-I2C Modes with Clock-Stretch Capability
  • Reduces EMI and Shielding Requirements
    • Programmable Spread Spectrum Reduces EMI
    • Tracks Spread Spectrum on Input
    • High-Immunity Mode for Maximum Control-Channel Noise Rejection
  • Peripheral Features for System Power-Up and Verification
    • Built-In PRBS Tester for BER Testing of the Serial Link
    • Programmable Choice of Nine Default Device Addresses
    • Two Dedicated GPIO Ports
    • Dedicated “Up/Down” GPI for Touch-Screen Interrupt and Other Uses
    • Remote/Local Wake-Up from Sleep Mode
  • Meets Rigorous Automotive and Industrial Requirements
    • -40°C to +105°C Operating Temperature
    • ±8kV Contact and ±15kV Air ISO 10605 and IEC 61000-4-2 ESD Protection
MAX9278A
3.12Gbps GMSL Deserializers for Coax or STP Input and LVDS Output
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

MAX9278ACOAXEVKIT

Evaluation Kit for the MAX9278A/MAX9282A

Features and Benefits

  • Accepts GMSL Serial Data through FAKRA Connectors and Provides LVDS and Parallel Outputs
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9278A/MAX9282A coax evaluation kits (EV kit) provide a proven design to evaluate the MAX9278A/MAX9282A high-bandwidth gigabit multimedia serial link (GMSL) deserializers with spread spectrum and full duplex control channel with the use of a standard FAKRA coaxial cable. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows 7-compatible software that provides a simple graphical-user interface (GUI) for exercising the features of the device. The EV kit comes with a MAX9278AGTJ/V+ or MAX9282AGTJ/V+ installed.

For complete GMSL evaluation, using a standard FAKRA coaxial cable, order the MAX9278A/MAX9282A coax EV kit and a companion serializer board (MAX9275/MAX9279 coax EV kit referenced in this document). For evaluating with STP cable, also order the MAXCOAX2STP-HSD adapter kit and refer to its data sheet. Only one adapter kit is required per link, connecting the serializer and deserializer (SerDes) boards.

Applications

  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment

MAX9282ACOAXEVKIT

Evaluation Kit for the MAX9278A/MAX9282A

Features and Benefits

  • Accepts GMSL Serial Data through FAKRA Connectors and Provides LVDS and Parallel Outputs
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9278A/MAX9282A coax evaluation kits (EV kit) provide a proven design to evaluate the MAX9278A/MAX9282A high-bandwidth gigabit multimedia serial link (GMSL) deserializers with spread spectrum and full duplex control channel with the use of a standard FAKRA coaxial cable. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows 7-compatible software that provides a simple graphical-user interface (GUI) for exercising the features of the device. The EV kit comes with a MAX9278AGTJ/V+ or MAX9282AGTJ/V+ installed.

For complete GMSL evaluation, using a standard FAKRA coaxial cable, order the MAX9278A/MAX9282A coax EV kit and a companion serializer board (MAX9275/MAX9279 coax EV kit referenced in this document). For evaluating with STP cable, also order the MAXCOAX2STP-HSD adapter kit and refer to its data sheet. Only one adapter kit is required per link, connecting the serializer and deserializer (SerDes) boards.

Applications

  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment

MAX9278ACOAXEVKIT
Evaluation Kit for the MAX9278A/MAX9282A
MAX9282ACOAXEVKIT
Evaluation Kit for the MAX9278A/MAX9282A

Latest Discussions

No discussions on MAX9278A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed