MAX8815A

PRODUCTION

1A, 97% Efficiency, 30µA Quiescent Current, Step-Up Converter with True Shutdown

Highest Efficiency, 1A Output Boost Converter

Part Models
2
1ku List Price
Starting From $1.62
Viewing:

Part Details

  • Up to 97% Efficiency with Internal Synchronous Rectifier
  • Low 30µA Quiescent Current
  • Guaranteed 500mA Output Current at VOUT = 5V from 1.8V Input
  • Guaranteed 1A Output Current at 5V from 2.5V Input
  • Low-Noise Constant Frequency Operation (FPWM Mode)
  • 2MHz PWM Switching Frequency
  • Preset (5V) or Adjustable Output
  • Controlled Current in Soft-Start Limits Inrush Current
  • True Shutdown
  • Internal Compensation
  • Overload/Short-Circuit Protection
  • 0.1µA Shutdown Current
  • Thermal Shutdown
  • Compact 10-Pin, 3mm x 3mm TDFN Package
MAX8815A
1A, 97% Efficiency, 30µA Quiescent Current, Step-Up Converter with True Shutdown
MAX8815: Typical Application Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Boost Regulators 2
MAX1763 PRODUCTION 1.5A, Low-Noise, 1MHz, Step-Up DC-DC Converter
MAX1760 PRODUCTION 0.8A, Low-Noise, 1MHz, Step-Up DC-DC Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX8815AEVKIT

Evaluation Kit for the MAX8815A

Features and Benefits

  • Up to 97% Efficiency with Internal Synchronous Rectifier
  • Low 35µA (Switching) Quiescent Current
  • Guaranteed 1A Output Current at 5V from 2.5V Input
  • Guaranteed 500mA Output Current at 5V from 1.8V Input
  • Low-Noise Constant Frequency Operation (FPWM Mode)
  • 2MHz PWM Switching Frequency
  • Preset (5V) or Adjustable Output (3.3V to 5V)
  • Controlled Current in Soft-Start Limits Inrush Current
  • True Shutdown
  • Internal Compensation
  • Overload/Short-Circuit Protection
  • 0.1µA Shutdown Current
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX8815A evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) for evaluating the MAX8815A step-up converter. The MAX8815A is a 1A (maximum load), 97% efficient, 35µA quiescent current step-up converter with True Shutdown™ and is ideal for use in DSC, DVC, and other handheld applications. The MAX8815A EV kit is designed for a 5V output and also provides a jumper for evaluation of fixed-frequency pulse-width-modulation mode (FPWM) or normal mode.

Applications

  • Cell Phones, PDAs, MP3 Players
  • DSC and DVC
  • Microprocessor/DSP Core Power
  • PCMCIA Cards
  • Portable Handheld Devices

MAX8815AEVKIT
Evaluation Kit for the MAX8815A

Latest Discussions

No discussions on max8815a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed