MAX8808X

PRODUCTION

1A Linear Li+ Battery Chargers with Integrated Pass FET and Thermal Regulation in 2mm x 2mm TDFN

Part Models
2
1ku List Price
Starting From $1.98

Part Details

  • Stand-Alone Linear 1-Cell Li+ Battery Charger
  • No External FET, Reverse Blocking Diode, or Current-Sense Resistor Required
  • Programmable Fast-Charge Current (1A max)
  • Proprietary Die Temperature Regulation Control (+115°C)
  • +4.25V to +15V Input Voltage Range with Input OVP Above +7V
  • Charge-Current Monitor for Fuel Gauging
  • Low Dropout Voltage—300mV at 500mA
  • Input Power-Source Detection Output (Active-Low ACOK) and Charge-Enable Input (Active-Low EN or EN)
  • Soft-Start Limits Inrush Current
  • Charge-Status Output (Active-Low CHG) for LED or Microprocessor (µP) Interface
  • Tiny 2mm x 2mm 8-Pin TDFN Package, 0.8mm (max) Height
MAX8808X
1A Linear Li+ Battery Chargers with Integrated Pass FET and Thermal Regulation in 2mm x 2mm TDFN
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Linear Battery Chargers 4
MAX1507 PRODUCTION Linear Li+ Battery Charger with Integrated Pass FET and Thermal Regulation in 3mm x 3mm Thin DFN
MAX1508 PRODUCTION Linear Li+ Battery Charger with Integrated Pass FET, Thermal Regulation, and ACOK Flag in 3mm x 3mm TDFN
MAX1501 PRODUCTION Highly Integrated, Linear Battery Charger with Thermal Regulation for Portable Applications
MAX1898 PRODUCTION Linear Charger for Single-Cell Li+ Battery
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX8808EVKIT

Evaluation Kit for the MAX8808

Features and Benefits

  • Simple Stand-Alone Li+ Charger
  • Safely Precharges Deeply Discharged Li+ Cells (MAX8808X)
  • 4.25V to 15V Input Voltage Range
  • 7V Overvoltage-Protection Threshold
  • Resistor-Programmable Charge Current Up to 1A
  • Charge-Current Monitor by a Resistor
  • +115°C Die Temperature Regulation
  • Active-Low ACOK Output
  • No Prequalification (MAX8808Y/MAX8808Z)
  • Soft-Start
  • Tiny 2mm x 2mm, 8-Pin TDFN Package
  • Fully Assembled and Tested

Product Details

The MAX8808 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the highly integrated MAX8808X/MAX8808Y/MAX8808Z linear battery chargers for single-cell lithium-ion (Li+) batteries. The EV kit safely charges a single Li+ battery to 4.2V. The EV kit accepts power supply inputs of 4.25V to 15V, but disables charging when the input voltage exceeds 7V. An enable input to the EV kit allows the user to disable and enable the charger. An LED on the board indicates the status of the charging cycle.

Applications

  • Bluetooth®
  • Cell Phones/Cordless Phones
  • Charging Cradles and Docks
  • Digital Still Cameras and MP3 Players
  • Smartphones and PDAs
  • USB Appliances

MAX8808EVKIT
Evaluation Kit for the MAX8808

Reference Designs

MAXREFDES1214 Hardware
MAXREFDES1214 Circuits from the lab

Portable 1.5A USB Charger with Micro-USB Input and USB Standard-A Output

Features and Benefits

  • Battery Charger Input Current up to 1A
  • USB Standard-A Output Current up to 1.5A
  • 4400mAh Li+ Battery
  • Thermal and Overcurrent Protection on the USB Standard-A Output
  • I2C Headers for Flexible Logic Levels from 1.8V to 5.0V
  • Orange LED to Indicate if the Battery Is Charging
  • No External Reverse Blocking Diode Required Between Battery and Charger
MAXREFDES1214
Portable 1.5A USB Charger with Micro-USB Input and USB Standard-A Output

Latest Discussions

No discussions on MAX8808X yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed