MAX1898

PRODUCTION

Linear Charger for Single-Cell Li+ Battery

Part Models
4
1ku List Price
Starting From $1.89

Part Details

  • Simple, Safe Linear Charger
  • Uses Low-Cost PNP or PMOS Pass Element
  • 4.5V to 12V Input Range
  • Internal Current-Sense Resistor
  • ±0.75% Voltage Accuracy
  • Programmable Charging Current
  • Automatic Input Power-Source Detection
  • LED Charge Status Indicator
  • Programmable Safety Timer
  • Current-Sense Monitor Output
  • Optional/Adjustable Auto-Restart
  • Small µMAX Package
  • MAX1898
    Linear Charger for Single-Cell Li+ Battery
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Evaluation Kits

    MAX1898EVKIT

    Evaluation Kit for the MAX1898

    Features and Benefits

  • Simple Stand-Alone Li+ Charger
  • Safely Pre-Charges Deeply-Discharged Cells
  • Top-Off Charging to Achieve Full Battery Capacity
  • Fully Assembled and Tested
  • Product Details

    The MAX1898 evaluation kit (EV kit) is a complete, fully assembled and tested single-cell lithium-ion (Li+) battery charger. The EV kit charges a single Li+ battery to 4.2V using a power supply with an output voltage of 4.7V to 12V. At input voltages greater than 6V, the allowed charging current may be limited by the power-dissipation rating of the external MOSFET. Jumpers on the EV kit allow simple adjustment to the total charging time and charger restart voltage levels. An LED indicates the cell's charging status. To charge a Li+ battery to 4.1V, replace the MAX1898 (U1) IC on the EV kit board with the MAX1898EUB41.

    Applications

    • Cell Phones
    • Cradle Chargers
    • PDAs
    • Self-Charging Battery Packs
    • Single-Cell Li+ Powered Portables

    MAX1898EVKIT
    Evaluation Kit for the MAX1898

    Latest Discussions

    Recently Viewed