MAX86916

RECOMMENDED FOR NEW DESIGNS

Integrated Optical Sensor Module for Mobile Health

Multi Wavelength Integrated Optical Sensor Module for Wearables

Part Models
2
1ku List Price
Starting From $7.56
Viewing:

Part Details

  • Miniature 3.5mm x 7.0mm x 1.5mm, 14-Pin Optical Module
  • Optical-Grade Glass for Long-Term Optimal and Robust Performance
  • Ultra-Low-Power Operation for Mobile Device
  • Ultra-Low Shutdown Current (0.7µA, Typical)
  • Built-In Low Noise Crosstalk Cancellation
  • -40°C to +85°C Operating Temperature Range
  • Reflective Heart Rate Monitor, Medical-Grade Pulse Oximeter, and Bio-Optical Sensor Platform
MAX86916
Integrated Optical Sensor Module for Mobile Health
MAX86916: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Optical AFEs 3
MAX30101 PRODUCTION High-Sensitivity Pulse Oximeter and Heart-Rate Sensor for Wearable Health
MAX30102 PRODUCTION High-Sensitivity Pulse Oximeter and Heart-Rate Sensor for Wearable Health
MAX86140 PRODUCTION Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor for Wearable Health
Optical Modules 1
MAXM86161 PRODUCTION Single-Supply Integrated Optical Module for HR and SpO2 Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Download MAX86916 in ready-to-use CAD formats from Ultra Librarian

Open Tool

Evaluation Kits

eval board
MAX86916EVSYS

Evaluation System for the MAX86916

Features and Benefits

  • Quick Evaluation of the MAX86916 IC
  • Extensive Control Over Device Registers
  • Data Logging and Real-Time Monitoring Capabilities
  • Fully Assembled and Tested
  • Windows® 7, 8, and 10-Compatible Software

Product Details

The MAX86916 evaluation system (EV system) allows for the quick evaluation of the MAX86916 optical module for applications at various sites on the body, particularly the finger. The MAX86916 has four LEDs (blue, green, red, and IR) and one photodiode. The MAX86916 supports a standard I2C interface.

Applications

  • Fitness Assistant Devices
  • Smartphones/Accessories
  • Tablets
  • Wearable Devices

MAX86916EVSYS
Evaluation System for the MAX86916
MAX86916EVSYS:System Board Photo

Latest Discussions

Recently Viewed