MAX828

PRODUCTION

Switched-Capacitor Voltage Inverters

Inductorless Power Supply for Pager LCD

Part Models
2
1ku List Price
Starting From $2.58

Part Details

  • 5-Pin SOT23-5 Package
  • 95% Voltage Conversion Efficiency
  • Inverts Input Supply Voltage
  • 60µA Quiescent Current (MAX828)
  • +1.5V to +5.5V Input Voltage Range
  • Requires Only Two Capacitors
  • 25mA Output Current
MAX828
Switched-Capacitor Voltage Inverters
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Unregulated Doubling/Inverting Charge Pumps 1
MAX860 PRODUCTION 50mA, Frequency-Selectable, Switched-Capacitor Voltage Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX828 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed