MAX7369

PRODUCTION

4-Channel I²C Switches/Multiplexer

Part Models
2
1ku List Price
Starting From $1.82

Part Details

  • Four-Channel, Bidirectional Bus Expansion
  • Voltage-Level Translation
  • Low 6µA (typ) Supply Current, 0.1µA (typ) Standby Current
  • Low 16Ω (typ) On-Resistance
  • Channel Selection Through I²C
  • I²C-Compatible Normal or Fast Mode
  • Device Address Selection
    • Up to Four Addresses (MAX7367)
    • Up to Eight Addresses (MAX7368/MAX7369)
  • Bus-Loading Isolation
  • Support Clock Stretch, Synchronization, and Arbitration
  • Hot Insertion
  • 2.3V to 5.5V Supply Voltage Range
  • 5V-Tolerant Inputs
  • Interrupt from Extended Buses (MAX7367/MAX7369)
  • Hardware Reset (MAX7367/MAX7368)
MAX7369
4-Channel I²C Switches/Multiplexer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Reference Designs

maxrefdes96 figure 1
MAXREFDES96 Circuits from the lab

Single-Battery Charger and Fuel Gauge with Boost for Arduino Platforms

Features and Benefits

  • MAX17201 ModelGauge M5 EZ
  • MAX77818 Battery-Management PMIC (Charger Only)
  • Battery Charge Current Up to 3.0A
  • Battery Boost to Allow Running Untethered
MAXREFDES96
Single-Battery Charger and Fuel Gauge with Boost for Arduino Platforms

Latest Discussions

No discussions on MAX7369 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed